Motion module System Configuration (PLCopen® Motion Control FB Mode)

System Configuration (PLCopen® Motion Control FB Mode)

The Motion Module executes motion control while functioning as a master station of CC-Link IE TSN.*1
This feature enables users to create a system more flexibly by connecting various devices, such as servo amplifiers, remote I/O modules, and TCP/IP devices, to
the Motion module.*2

- *1.Sub-master station is not supported.
- *2.Refer to manuals for precautions when CC-Link IE TSN Class B and A devices are mixed.