Factory Automation

Simple Motion module Quick Start Guide RD77MS(Videos)

RD77MS

Quick Start Guide RD77MS(Videos)

Videos of some contents of the following Quick Start Guide are available. Watch them with the Guide. 

 Refer to the indicated chapter and section of the Quick Start Guide.

Module Startup

1. Module Startup

 Chapter 2

2. Battery Installation

 Section 2.4

3. Connection Of Each Cable

 Section 2.5

4. Setting Of Axis Selection Rotary Switch

 Section 2.5

Positioning Control Startup

1. Creating a New Project

 Section 3.1

2. Sequence Program Creation

 Section 3.2

3. Parameter Settings for Simple Motion Module

 Section 3.3

4. Operation Chec,JOG operation

 Section 3.4

5. Home position return

 Section 3.4

6. Positioning control

 Section 3.4

Synchronous Control Startup

1. Synchronous Control Startup (Flying Cutter)

 Chapter 4

2. Parameter creation for synchronous control (1)

 Section 4.3

3. Parameter creation for synchronous control (2)

 Section 4.3

4. Operation check for synchronous control

 Section 4.4

5. Operation check with digital oscilloscope

 Section 4.4

Appendix

Simulation

 Appendix 1

Related Link