Motion module System Configuration

FX5-80SSC-G/FX5-40SSC-G
System Configuration
The Motion module can function as a master station of CC-Link IE TSN.*1
This feature enables users to create a system more flexibly by connecting various devices, such as servo amplifiers, remote I/O modules, and TCP/IP devices, to the Motion module.*4

- *1.Sub-master station is not supported.
- *2.Standard stations refer to remote stations other than motion control stations on CC-Link IE TSN.
- *3.TCP/IP devices are not included in the standard stations.
- *4.Refer to manuals for precautions when CC-Link IE TSN Class B and A devices are mixed.
- *5.FX5-40SSC-G/FX5-80SSC-G can connect 16 standard stations and the stations for the number of control axes.