iQ Monozukuri PACKAGING Products Lineup
Products in the iQ Monozukuri PACKAGING package
| Product name | |
Number of licenses |
|---|---|---|
| iQ Monozukuri PACKAGING | AP20-PAC002AA-MA | 1 |
| AP20-PAC002AA-MB | 5 | |
| AP20-PAC002AA-MC | 10 | |
| AP20-PAC002AA-MD | 15 | |
| AP20-PAC002AA-ME | 20 | |
| AP20-PAC002AA-ML | 50 |
| Product name | |
Number of licenses |
|---|---|---|
| iQ Monozukuri PACKAGING | AP20-PAC004AA-MA | 1 |
| AP20-PAC004AA-MB | 5 | |
| AP20-PAC004AA-MC | 10 | |
| AP20-PAC004AA-MD | 15 | |
| AP20-PAC004AA-ME | 20 | |
| AP20-PAC004AA-ML | 50 |
Supported products (products prepared by users)
System configuration for MELSEC iQ-R series
Or
System configuration for MELSEC iQ-F series
List of supported hardware and software
| Item | Model | Remarks |
|---|---|---|
| PLC CPU modules |
R_CPU, R_ENCPU | Use the module with a firmware version of "25" or later. R16CPU or a PLC CPU with higher capacity and specifications is recommended. |
| Simple Motion modules |
RD77MS, RD77GF | - |
| PLC CPU modules |
FX5UCPU, FX5UCCPU | Use the module with a firmware version of "1.060" or later. |
| Simple Motion modules |
FX5-40SSC-S, FX5-80SSC-S | - |
| Human-Machine Interfaces-GOT | GOT2000 Series | - |
| Programmable controller engineering software | MELSOFT GX Works3 | Refer to the manuals for the compatible software version. |
| HMI/GOT screen design software | MELSOFT GT Works3 |