Product name | Model | Number of licenses |
---|---|---|
iQ Monozukuri CONVERTING | AP20-CNV002AA-MA | 1 |
AP20-CNV002AA-MB | 5 | |
AP20-CNV002AA-MC | 10 | |
AP20-CNV002AA-MD | 15 | |
AP20-CNV002AA-ME | 20 | |
AP20-CNV002AA-ML | 50 |
Converting package DVD (converting library, GOT screen examples, program examples, manuals, and converting simulator) and a license certificate.
or
Item | Model | Remarks |
---|---|---|
PLC CPU modules | R_CPU, R_ENCPU | Use the module with a firmware version of "25" or later. R16CPU or a PLC CPU with higher capacity and specifications is recommended. |
Motion Module (Simple Motion mode) | RD78G | - |
Simple Motion modules | RD77MS, RD77GF | - |
Human-Machine Interfaces-GOT | GOT2000 Series | - |
Programmable controller engineering software | MELSOFT GX Works3 | Refer to the manuals for the compatible software version. |
HMI/GOT screen design software | MELSOFT GT Works3 | |
Application Integrated Management Software | MELSOFT iQ AppPortal |
Select driving devices such as AC servos, inverters, powder brakes, and sensors such as tension detectors according to the user's machine configuration.