Controllers MELSEC iQ-R Series Product features -System Recorder-
![](/fa/products/assets/img/img_mv-1_sm.jpg)
System recorder device configuration
Basic configuration
Collecting of all device and label data
- ❶MELSEC iQ-R Series CPU module*1
- ❷Recorder module*2
- ❸SD memory card
- *1.CPU modules with product information (3rd and 4th digits) stated below support collecting of all device and label data.
Model Product information Model Product information Model Product information R04CPU “19” or later R04ENCPU “32” or later R08SFCPU “05” or later R08CPU “20” or later R08ENCPU “30” or later R16SFCPU R16CPU “20” or later R16ENCPU “27” or later R32SFCPU R32CPU “17” or later R32ENCPU “30” or later R120SFCPU R120CPU “17” or later R120ENCPU “22” or later For how to check product information, please refer to the “MELSEC iQ-R Module Configuration Manual (SH-081262ENG)”. Module firmware update may be required depending on modules.
- *2.GX Works3 (Ver.1.065T or later) is necessary for recording setting and module setting.
GX Works3 (Ver.1.070Y or later) is necessary when using RnSFCPU.
![](img/sysrecorder_config_img01.jpg)
Basic configuration + Camera recording package
Collecting of all device and label data and recording instructions to network camera from software
- ❶MELSEC iQ-R Series CPU module*3
- ❷Network camera*4
- ❸Camera recording package (FB and guideline)
- ❹Recorder module*5
- ❺SD memory card or file server (NAS or computer)
- ❻PoE switching hub (IEEE802.3at (PoE+) compliant)*6
- *3.CPU modules with product information (3rd and 4th digits) stated below support collecting of all device and label data.
Model Product information Model Product information R04CPU “19” or later R04ENCPU “32” or later R08CPU “20” or later R08ENCPU “30” or later R16CPU “20” or later R16ENCPU “27” or later R32CPU “17” or later R32ENCPU “30” or later R120CPU “17” or later R120ENCPU “22” or later For how to check product information, please refer to the “MELSEC iQ-R Module Configuration Manual (SH-081262ENG)”. Module firmware update may be required depending on modules.
To use camera video recording only, below CPU modules can be used.- R00/01/02/04/08/16/32/120CPU, R04/08/16/32/120ENCPU (no restriction to product information)
- In addition to the above CPU Ethernet ports, the Ethernet interface module (RJ71EN71) can also be used
- *4.For details of compatible AXIS® COMMUNICATIONS (AXIS®) Network cameras, please refer to the technical bulletin (FA-A-0306).
- *5.GX Works3 (Ver.1.065T or later) is necessary for recording setting and module setting. GX Works3 (Ver.1.070Y or later) is necessary when using RnSFCPU.
- *6.PoE: Power over Ethernet
![](img/sysrecorder_config_img02.jpg)
Basic configuration + Camera recorder module
Collecting of all device and label data, storage of video data from network camera
- ❶MELSEC iQ-R Series CPU module*7 *8
- ❷Network camera*9
- ❸Camera recorder module*8
- ❹SD memory card or file server (NAS or computer)
- ❺PoE switching hub (IEEE802.3at (PoE+) compliant)
- *7.CPU modules with product information (3rd and 4th digits) stated below support collecting of all device and label data.
Model Product information Model Product information Model Product information R04CPU “19” or later R04ENCPU “32” or later R08SFCPU “05” or later R08CPU “20” or later R08ENCPU “30” or later R16SFCPU R16CPU “20” or later R16ENCPU “27” or later R32SFCPU R32CPU “17” or later R32ENCPU “30” or later R120SFCPU R120CPU “17” or later R120ENCPU “22” or later For how to check product information, please refer to the “MELSEC iQ-R Module Configuration Manual (SH-081262ENG)”. Module firmware update may be required depending on modules.
- *8.GX Works3 (Ver.1.072A or later) is necessary for recording setting and module and camera setting (not yet supported).
- *9.For details of ONVIF® Profile S compatible network camera and other compatible cameras, please refer to the technical bulletin (FA-A-0326).
![](img/sysrecorder_config_img03.jpg)