MELSEC iQ-R Series
Standards and certifications (by product) Products

Ship class standards
●The table below shows the certification details for each ship class standard.
Precautions for using the MELSEC iQ-R Series as the system that the classification societies have approved, refer to Technical Bulletin No. FA-A-0188.
| Abbreviation | Certifying Body | Certification number | Classification | Rule | Expiration date |
|---|---|---|---|---|---|
| ABS | American Bureau of Shipping | 24-0091688-PDA | Programmable Logic Controller | 2024 Marine Vessel Rules 1-1-4/7.7, 1-1-A3 & A4, 4-9-3 (Cat III) and 4-9-9/3 and 13; 2024 High-Speed Craft 1-1-4/11.9, 1-1-A2, 1-1-A3, 4-6-3/3.13, 4-7-8 (Cat III) and 4-7-9/15, 2024 Mobile Offshore Units 1-1-4/7.7, 1-1-A3 & A4 and 4-3-4/5; |
September 18, 2029 |
| BV | Bureau Veritas | 38513/C0 BV | Programmable Logic Control Units | Bureau Veritas Rules for the Classification of Steel Ships. | July 2, 2030 |
| DNV | DNV AS | TAA0000122 | Programmable Electronic System | DNV rules for classification - Ships, offshore units, and high speed and light craft | June 30, 2029 |
| LR | Lloyd's Register of Shipping | LR2522194TA | Programmable Logic Controller | Marine and offshore applications for use in environmental categories ENV2 on the “Bridge and Deck Zone” as defined in LR Type Approval System Test Specification No. 1, 2021 for the Specification where the Test Specification is satisfactory for the intended operation. | April 9, 2030 |
| NK | ClassNK | TA25095M | Programmable Logic Controller | Chapter1, Part7 of “Guidance for the Approval and Type Approval of Materials and Equipment for Marine Use” and the relevant Society's Rules. | March 10, 2030 |
| RINA | Registro Italiano Navale | ELE058921PU | Programmable Logic Controller | Rules for the classification of Ships- Part C - Machinery, Systems and Fire Protection - Chapter 3, Section 6, Table 1 | March 24, 2025 |
If a certificate is required, please contact your supplier.