Controllers MELSEC-Q Series
Product features -Simple motion, Positioning-

Positioning
A large selection of motion control solutions are available to fit any motion application.
High-speed, accurate positioning control
Various types of motion control are supported including 2 to 4-axis linear interpolation, 2-axis circular interpolation, speed control, speed/position changeover, path control and constant speed control. Making settings (including positioning data), monitoring, and debugging is made much easier using GX Works2's built-in intelligent function module tools or the stand-alone tool, GX Configurator-QP. For servo control, Q Series leverages the benefits of SSCNET, a Mitsubishi high performance motion control network. This allows Mitsubishi intelligent digital servos to be connected by a simple daisy chain cable that reduces cost and increases performance.
Positioning module
- Open collector pulse train output type
- Differential driver pulse train output type
For compatibility with the widest range of motion hardware, both open collector and differential driver type positioning modules are available. Transmission of high-speed pulses, up to 4 Mpps, to a servo amplifier can be made reliably up to 10 meters away. These pulse train output positioning modules can provide a high level of speed and accuracy for practically any application.

QD75P□N | QD75D□N | ||
---|---|---|---|
Pulse train output format | Open collector output | Differential drive output | |
Max. output pulse | 200 kpps | 4 Mpps | |
Max. connection distance to drive unit | 2 m | 10 m | |
Control system | PTP (Point To Point) control, path control (linear arc, and helical can be set), speed control, speed-position switching control, position-speed switching control |
||
Starting time*1 | 1-axis linear control | 1.5 ms | |
1-axis speed control | 1.5 ms | ||
2-axis linear interpolation control | 1.5 ms | ||
2-axis circular interpolation control | 2.0 ms | ||
2-axis speed control | 1.5 ms | ||
3-axis linear interpolation control | 1.7 ms | ||
3-axis helical interpolation control | 2.6 ms | ||
3-axis speed control | 1.7 ms | ||
4-axis linear interpolation control | 1.8 ms | ||
4-axis speed control | 1.8 ms |
- *1.Using the pre-reading start function, the actual starting time can be shortened.
The ideal solution for simple multi-axis positioning
These modules are ideal for high-speed linear positioning control in a multi-axis system.
Easily satisfying the requirements for simple positioning control applications, these modules include functions, such as positioning control, speed control and variable positioning control.
Positioning module
- Open collector pulse train output type
- Differential driver pulse train output type
These modules are a great match for stepper motor control. Acceleration and deceleration can be performed smoothly with very fine changes in speed. “Fast start processing” is a basic feature that allows for a single axis positioning start time of just 0.1 ms.

QD70P□ | QD70D□ | ||
---|---|---|---|
Pulse train output format | Open collector output | Differential drive output | |
Max. output pulse | 200 kpps | 4 Mpps | |
Max. connection distance to drive unit | 2 m | 10 m | |
Control system | PTP (Point To Point) control, path control (linear only), speed-position switching control | ||
Starting time | 1-axis start | 0.1 ms | |
4-axis simultaneous start*2 | 0.2 ms | ||
8-axis simultaneous start*2 | 0.4 ms |
- *2.When START signal switches ON within 1 scan. There are no start delays between axes.
Lineup
Number of axes | Specialized functionality type | Simple control and fast-response type | ||
---|---|---|---|---|
Open collector output | Differential drive output | Open collector output | Differential drive output | |
1 | QD75P1N | QD75D1N | — | — |
2 | QD75P2N | QD75D2N | — | — |
3 | — | — | — | — |
4 | QD75P4N | QD75D4N | QD70P4 | QD70D4 |
8 | — | — | QD70P8 | QD70D8 |