Controllers MELSEC-Q Series
Product features -Analog-

Temperature I/O
High accuracy temperature input modules
Temperature input module
- Thermocouple input module
- RTD input module

Temperature data can be captured by connecting a thermocouple or a resistance temperature detector. Multi-channel (8-channel) input types and channel-isolated types are available. An optimum model for the intended application can be selected.
Lineup
Number of channels | Channel isolated | Temperature input | |
---|---|---|---|
Thermocouple | RTD | ||
4 | ● | Q64TD Q64TDV-GH |
Q64RD-G |
— | — | Q64RD | |
8 | ● | Q68TD-G-H01 Q68TD-G-H02 |
Q68RD3-G |