Controllers MELSEC-Q Series
Product features -Analog-

Temperature control
PID loop control integrated temperature control modules
Temperature control module
- Thermocouple input module
- Platinum RTD input module

The devices which require high stability of temperature control such as extrusion forming machines, these modules prevent overheating and overcooling. The standard control (heating or cooling) or heating-cooling control (heating and cooling) mode can be selected depending on the machine to be controlled.
In addition, the mixed control mode (combination of standard control and heating-cooling control) can be selected.
- Peak current suppression function
This function avoids simultaneously turning on outputs to control the peak current. It can save energy and reduce the running cost. - Simultaneous temperature rise function
This function allows several loops to reach the set value at the same time to conduct uniform temperature control.
It prevents idling and is effective in saving energy and reducing running cost. - Self-tuning function
The PID constant is automatically adjusted during control.
The automatic tuning cost (time, materials and power) can be reduced.
Lineup
Number of channels | Wire break detection | Input | |
---|---|---|---|
Thermocouple | RTD | ||
4 | ● | Q64TCTTBWN | Q64TCRTBWN |
— | Q64TCTTN | Q64TCRTN |