MELSEC-Q Series
Standards and certifications (by product) Products

Ship class standards
●The table below shows the certification details for each ship class standard.
Precautions for using the MELSEC-Q Series as the system that the classification societies have approved, refer to Technical Bulletin No. FA-A-0053.
Abbreviation | Certifying Body | Certification number | Classification | Rule | Expiration date |
---|---|---|---|---|---|
ABS | American Bureau of Shipping | 24-0091688-PDA | Programmable Logic Controller | 2024 Marine Vessel Rules: 1-1-4/7.7, 1-1-A3 & A4, 4-9-3 (Cat III) and 4-9-9/3 and 13; 2024 High-Speed Craft: 1-1-4/11.9, 1-1-A2, 1-1-A3, 4-6-3/3.13, 4-7-8 (Cat III) and 4-7-9/15, 2024 Mobile Offshore Units: 1-1-4/7.7, 1-1-A3 & A4 and 4-3-4/5; |
September 18, 2029 |
BV | Bureau Veritas | 13029/D0 BV | Programmable Logic Control Units | Bureau Veritas Rules for the Classification of Steel Ships. | January 18, 2029 |
DNV | DNV AS | TAA000019N | Programmable Electronic System | DNV GL rules for classification - Ships, offshore units, and high speed and light craft | June 30, 2026 |
LR | Lloyd's Register of Shipping | 02-10042(E12)-05 | Programmable Controller | Marine and offshore applications for use in environmental categories ENV2 as defined in LR's Test Specification No. 1-2021 where the Test Specification is satisfactory for the intended operation. | November 17, 2027 |
NK | ClassNK | TA24406M | Programmable Controller | Chapter1, Part7 of “Guidance for the Approval and Type Approval of Materials and Equipment for Marine Use” and the relevant Society's Rules. | July 10, 2029 |
RINA | Registro Italiano Navale | ELE062519PU | Programmable Logic Controller | Regulations for the Performance of Type Test, Part 1, Edition 2003 | September 23, 2024 |
If a certificate is required, please contact your supplier.