Network-related products |
Programmable Controllers MELSEC
CC-Link IE Specifications

CC-Link IE Field Network performance specifications
Item | MELSEC iQ-R Series R04ENCPU R08ENCPU R16ENCPU R32ENCPU R120ENCPU RJ71EN71 |
MELSEC iQ-R Series master/local module RJ71GF11-T2 |
MELSEC-Q Series master/local module QJ71GF11-T2 |
MELSEC-L Series master/local module LJ71GF11-T2 |
Network interface board Q80BD-J71GF11-T2, Q81BD-J71GF11-T2 |
|
---|---|---|---|---|---|---|
Communication speed | 1 Gbps | |||||
Maximum stations per network | 121 stations (1 master station. 120 device stations) | |||||
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP), straight cable | |||||
Overall cable distance | Line type: 12,000 m (When 1 master station and 120 device stations are connected) |
|||||
Maximum station-to-station distance | 100 m | |||||
Maximum number of networks | 239 | |||||
Network topology | Line type, star type*2, ring type | |||||
Communication method | Token-pass | |||||
Maximum link points per network*3 | ||||||
RX | 16384 points, 2KB | |||||
RY | 16384 points, 2KB | |||||
RWr | 8192 points, 16KB | |||||
RWw | 8192 points, 16KB | |||||
Maximum link points per station*3 | ||||||
Master station | RX | 16384 points, 2KB | ||||
RY | 16384 points, 2KB | |||||
RWr | 8192 points, 16KB | |||||
RWw | 8192 points, 16KB | |||||
Local station*4 | RX | 2048 points, 256B | ||||
RY | 2048 points, 256B | |||||
RWr | 1024 points, 2048B | 256 points, 512B | ||||
RWw | 1024 points, 2048B | 256 points, 512B | ||||
Intelligent device station | RX | 2048 points, 256B | ||||
RY | 2048 points, 256B | |||||
RWr | 1024 points, 2048B | 256 points, 512B | ||||
RWw | 1024 points, 2048B | 256 points, 512B | ||||
Remote device station | RX | 128 points, 16B | ||||
RY | 128 points, 16B | |||||
RWr | 64 points, 128B | |||||
RWw | 64 points, 128B | |||||
Safety communications | ||||||
Maximum number of safety connections per network | - | 1814 connections | - | |||
Maximum number of safety connections per station | - | 120 connections | - | |||
Maximum number of link points per safety connection | - | 8 words (input: 8 words output: 8 words) |
- | |||
Transient transmission capacity | ||||||
Transient transmission capacity | 1920B maximum |
Item | MELSEC iQ-R Series simple motion module RD77GF4 RD77GF8 RD77GF16 RD77GF32 |
simple motion board MR-EM340GF |
MELSEC-Q Series simple motion module QD77GF4 QD77GF8 QD77GF16 |
|
---|---|---|---|---|
Communication speed | 1 Gbps | |||
Maximum stations per network | 121 stations (1 master station. 120 device stations) | |||
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP), straight cable | |||
Overall cable distance | Line type: 12,000 m (When 1 master station and 120 device stations are connected) |
|||
Maximum station-to-station distance | 100 m | |||
Maximum number of networks | 239 | |||
Network topology | Line type, star type*2 | |||
Communication method | Token-pass | |||
Maximum link points per network*3 | ||||
RX | 16384 points, 2KB | 8192 points, 1KB | ||
RY | 16384 points, 2KB | 8192 points, 1KB | ||
RWr | 8192 points, 16KB | 1024 points, 2KB | ||
RWw | 8192 points, 16KB | 1024 points, 2KB | ||
Maximum link points per station*3 | ||||
Master station | RX | 16384 points, 2KB | 8192 points, 1KB | |
RY | 16384 points, 2KB | 8192 points, 1KB | ||
RWr | 8192 points, 16KB | 1024 points, 2KB | ||
RWw | 8192 points, 16KB | 1024 points, 2KB | ||
Local station*4 | RX | 2048 points, 256B | - | |
RY | 2048 points, 256B | - | ||
RWr | 1024 points, 2KB 256 points, 512B*5 |
256 points, 512B | - | |
RWw | 1024 points, 2KB 256 points, 512B*5 |
256 points, 512B | - | |
Intelligent device station | RX | 2048 points, 256B | ||
RY | 2048 points, 256B | |||
RWr | 256 points, 512B | 1024 points, 2048B | ||
RWw | 256 points, 512B | 1024 points, 2048B | ||
Remote device station | RX | 128 points, 16B | ||
RY | 128 points, 16B | |||
RWr | 64 points, 128B | |||
RWw | 64 points, 128B | |||
Safety communications | ||||
Maximum number of safety connections per network | 1814 connections |
- | ||
Maximum number of safety connections per station | 120 connections |
- | ||
Maximum number of link points per safety connection | 8 words (input: 8 words output: 8 words) |
- | ||
Transient transmission capacity | ||||
Transient transmission capacity | 1920B maximum |
- *1.To connect in a star topology, Ethernet switches are required. Up to 20 Ethernet switches can be connected.
- *2.Line and star types can also be mixed.
- *3.Remote input RX: Bit data input from a device station to the master station
Remote output RY: Bit data output from the master station to a device station
Remote register RWr: 16-bit (word) unit data output from the master station to a device station
Remote register RWw: 16-bit (word) unit data output from the master station to a device station
May partially differ for local stations. - *4.Number of link points allocated by the master station. A local station can also use other link points to receive data from other stations.
- *5.When the communication mode is “high speed”
For further details, please refer to the relevant product manuals.
CC-Link IE Controller Network performance specifications
Item | MELSEC iQ-R Series R04ENCPU R08ENCPU R16ENCPU R32ENCPU R120ENCPU RJ71EN71 |
MELSEC iQ-R Series RJ71GP21-SX RJ71GP21S-SX |
MELSEC-Q Series QJ71GP21-SX QJ71GP21S-SX |
Network interface board NZ81GP21-SX NZ81GP21S-SX |
Network interface board Q80BD-J71GP21-SX Q80BD-J71GP21S-SX Q81BD-J71GP21-SX Q81BD-J71GP21S-SX |
---|---|---|---|---|---|
Communication speed | 1 Gbps | ||||
Maximum stations per network |
120 (1 control station, 119 normal stations)*6 | ||||
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP), straight cable |
Multi-mode optical cable | |||
Laser class | - | Class 1 laser product (JIS C 6802:2014, IEC 60825-1:2014) | |||
Overall cable distance | Line type: 11,900 m*7 |
66,000 m*7 | |||
Maximum station-to-station distance | 100 m | 550 m | |||
Maximum number of networks | 239 | ||||
Maximum number of groups | 32 | ||||
Network topology | Line type, star type*8, ring type |
Duplex loop ring | |||
Communication method | Token-pass | Token-ring | |||
Maximum link points per network*9 | |||||
LB | 32768 points, 4KB | 32768 points, 4KB For extended points: 65536 points, 8KB |
32768 points, 4KB*10 | 32768 points, 4KB For extended points: 65536 points, 8KB |
32768 points, 4KB |
LW | 131072 points, 256KB | 131072 points, 256KB For extended points: 262144 points, 512KB |
131072 points, 256KB*11 | 131072 points, 256KB For extended points: 262144 points, 512KB |
131072 points, 256KB |
LX | 8192 points, 1KB | ||||
LY | 8192 points, 1KB | ||||
Maximum link points per station*9 (Regular mode) | |||||
LB | 16384 points, 2KB | ||||
LW | 16384 points, 32KB | ||||
LX | 8192 points, 1KB | ||||
LY | 8192 points, 1KB | ||||
Maximum link points per station*9 (Extended mode*12) | |||||
LB | 32768 points, 4KB | ||||
LW | 131072 points, 256KB | ||||
LX | 8192 points, 1KB | ||||
LY | 8192 points, 1KB | ||||
Transient transmission capacity | |||||
Transient transmission capacity | 1920B maximum |
- *6.Under CC-Link IE Controller Network, the number of connectable normal stations per network differs by the CPU module used in the control station.
For the details, please refer to the manual of the module used in the control station. - *7.When 120 stations are connected.
- *8.Line and star types can also be mixed.
- *9.Link relay LB: Bit data transmitted from stations in the network
Link register LW: 16-bit (word) unit data transmitted from stations in the network
Link input LX: Data input from a station to the I/O master in the same block
Link output LY: Data output from the I/O master station to another station in the same block - *10.16384 points and 2K bytes for the basic model QCPU and the MELSEC-QS Series Safety CPU.
- *11.16384 points and 32K bytes for the basic model QCPU and the MELSEC-QS Series Safety CPU.
- *12.To use the extended mode, all the stations must be compatible with the extended mode.
For further details, please refer to the relevant product manuals.
CC-Link IE Field Network Basic performance specifications
Item | Programmable controller CPU module | Network module | |||||
---|---|---|---|---|---|---|---|
R□CPU R□ENCPU |
Q□UDVCPU | L□CPU | FX5U FX5UC |
FX5UJ | FX5-ENET | ||
Communication speed | 100 Mbps | ||||||
Maximum stations per network*13 | 64 stations (16 stations × 4 groups) | 16 stations | 16 stations*14 | 8 stations | 32 stations (16 stations × 2 groups) |
||
Connection cable | Ethernet standard compatible cable, Category 5e or higher (STP cable) | ||||||
Maximum station-to-station distance | 100 m (between a hub and node)*15 | ||||||
Network topology | Star type, Line type*16 | ||||||
Communication method | UDP | ||||||
Maximum link points per network*17 | |||||||
RX | 4096 points | 1024 points | 1024 points*14 | 512 points | 2048 points | ||
RY | 4096 points | 1024 points | 1024 points*14 | 512 points | 2048 points | ||
RWr | 2048 points | 512 points | 512 points*14 | 256 points | 1024 points | ||
RWw | 2048 points | 512 points | 512 points*14 | 256 points | 1024 points | ||
Maximum link points per station*17 | |||||||
Master station | RX | 4096 points | 1024 points | 1024 points*14 | 512 points | 2048 points | |
RY | 4096 points | 1024 points | 1024 points*14 | 512 points | 2048 points | ||
RWr | 2048 points | 512 points | 512 points*14 | 256 points | 1024 points | ||
RWw | 2048 points | 512 points | 512 points*14 | 256 points | 1024 points | ||
Remote station*18 | RX | 64 points; up to 256 points can be allocated according to the number of stations | |||||
RY | 64 points; up to 256 points can be allocated according to the number of stations | ||||||
RWr | 32 points; up to 128 points can be allocated according to the number of stations | ||||||
RWw | 32 points; up to 128 points can be allocated according to the number of stations |
- *13.Maximum number of remote stations controlled by the master station, depending on the number of allocated remote stations. The total number of allocated stations should not exceed the maximum number of remote stations.
- *14.Supported in the CPU module firmware version of “1.110” or later.
- *15.The maximum distance between stations depends on the actual hub used. Please refer to the hub manufacturer's specifications.
- *16.Star topology and line topology can be mixed.
- *17.Remote input RX: Bit data input from a remote station to the master station
Remote output RY: Bit data output from the master station to a remote station
Remote register RWr: 16-bit (word) unit data output from the master station to a remote station
Remote register RWw: 16-bit (word) unit data output from the master station to a remote station - *18.Number of link points allocated by the master station.
For detailed information about performance specifications, please refer to the “CC-Link IE Field Network Basic Reference Manual (SH(NA)-081684ENG)”.
Network specifications comparison
Control level
Item | CC-Link IE Controller Network | MELSECNET/H | |||
---|---|---|---|---|---|
Optical duplex loop | Twisted pair | Optical loop method | Coaxial bus method | Twisted bus method | |
Communication speed (bps) | 1 G | 25 M | 10 M | 10 M (max.) | |
Maximum stations per network | 120*19 | 64 | 32 | 32 | |
Maximum link points | |||||
Per network | 128K*20 | 16K*20 | |||
Per station | 128K*20 | 16K*20 | |||
Distance | |||||
Overall (km) | 66 | 12*21 | 30 | 2.5*22 | 0.1 (10 Mbps) |
Station-to-station (m) | 550 | 100 | 1000 | 500 | 100 (10 Mbps) |
Communication | |||||
Network topology | Duplex loop ring | Star type, line type, ring type |
Duplex loop ring | Bus type | Bus type |
Connection cable | Ethernet cable (Multi-mode optical fiber) |
Ethernet cable (Category 5e or higher, double shielded/STP) |
Optical cable | Coaxial cable | Twisted pair cable |
Field level
Item | CC-Link IE Field Network | CC-Link IE Field Network Basic | CC-Link |
---|---|---|---|
Communication speed (bps) | 1 G | 100 M | 10 M (max.) |
Maximum stations per network | 121 | 65*23 | 65*23 |
Maximum link points | |||
Per network | 16K*24 | 4K*24 | 4K*24 |
Per station | 2K*24 | 256*24 (When 4 stations are occupied) |
256*24 (When 4 stations are occupied) |
Distance | |||
Overall (km) | 12.1*21 | Depends on system configuration | 0.1 (10 Mbps)…1.2 (156 kbps) |
Station-to-station (m) | 100 | 100 | - |
Communication | |||
Network topology | Star type, line type, ring type | Star type, Line type*25 | Bus (RS-485) |
Connection cable | Ethernet cable (Category 5e or higher, double shielded/STP) |
Ethernet cable (Satisfies 100BASE-TX) |
CC-Link dedicated cable compatible with Ver.1.10 |
- *19.Value when the extended mode is used.
- *20.Value of link register LW (word).
- *21.Value when ring connection is used.
- *22.Value when a repeater is used.
- *23.The maximum stations per network differ according to programmable controller Series.
- *24.Value of remote register RWr + RWw (word).
- *25.Star topology and line topology can be mixed.
Cable specifications
CC-Link IE compatible twisted-pair cable*26
Item | Specifications | |
---|---|---|
Twisted-pair cable specifications | Category 5e or higher, (double shielded/STP) straight cable | |
Standard | Cables that conform to the following standards. · IEEE802.3 (1000BASE-T) · ANSI/TIA/EIA-568-B (Category 5e) |
|
Connector specifications | Standard | RJ-45 connector with shield |
CC-Link IE compatible optical cable*26
Item | Specifications | |
---|---|---|
Optical cable specifications | 1000BASE-SX (MMF) optical cable | |
Standard | IEC 60793-2-10 Types A1a.1 (50/125 µm multimode) | |
Transmission loss (max.) | ≤ 3.5 dB/km (λ = 850 nm) | |
Transmission band (min.) | ≥ 500 MHz·km (λ = 850 nm) | |
Connector specifications | Duplex LC connector | |
Standard | IEC 61754-20: Type LC connector | |
Connection loss | ≤ 0.3 dB | |
Polished face | PC (Physical Contact) polishing |
- *26.For recommended cables and other information, contact the CC-Link Partner Association.
CC-Link IE Field Network Basic compatible twisted-pair cable
Item | Specifications | |
---|---|---|
Twisted-pair specifications | Category 5e or higher, (STP) straight cable Category 5 or 5e, (STP) cross cable |
|
Standard | Cables that satisfy following standards · IEEE802.3 (100BASE-TX) · ANSI/TIA/EIA-568-B (Category 5) |
|
Connector specifications | Standard | RJ45 |
Network topologies*27
- *27.CC-Link IE Field Network Basic supports star topology and line topology.
Line topology (Twisted-pair cable)

Star topology (Twisted-pair cable)

Ring topology (Twisted-pair cable)

Ring topology (Dual-loop optical fiber)


Cyclic transmission
In cyclic transmission, data is transmitted periodically using link devices. Under CC-Link IE Field and Controller networks, some differences exist as described in this section.
CC-Link IE Field Network*28
One-to-one communication is possible between the master and device stations. The status of link devices (RY, RWw) within the master station are transmitted to an external device connected to a device station. Likewise, the status of external devices is transmitted to the master station link devices (RX, RWr) via the device station.
In the case of local stations, the status of the master station link devices (RY, RWw) is relayed to all local station link devices (RX, RWr) on the network. When an input from a device or local station is executed, the device station link devices (RX, RWr) status and local station link devices (RY, RWw) status are stored in the master station link device (RX, RWr), along with other local station link devices (RY, RWw). As a result, all local stations possess the data of other device stations, similar to the master station.
- *28.The data is transmitted in the same method on CC-Link IE Field Network Basic. Note that communication is made between the master station and the device stations only. No local stations are available on the CC-Link IE Field Basic.

Output from the master station
- ❶In the master station, devices of the CPU module turn ON.
- ❷In the master station, the status of the CPU module devices are stored in the link devices (RY, RWw) by link refresh.
- ❸The status of the master station link devices (RY, RWw) are then stored in the device station link devices (RY, RWw), and in the local station link devices (RX, RWr) by link scan.
- ❹The status of the local station link devices (RX, RWr) are stored in the CPU module devices.
Input from the device or local station
- ❺In the local station, devices of the CPU module turn ON.
- ❻In the local station, the status of the CPU module devices are stored in its own station link devices (RY, RWw) transmission area.
- ❼The status of the device station link devices (RX, RWr), and the local station link devices (RY, RWw) are stored in the master station link devices (RX, RWr) by link scan.
- ❽The status of the master station link devices (RX, RWr) are stored in the CPU module devices by link refresh.
CC-Link IE Controller Network
Communications using link relays (LB) and link registers (LW)
This function allows each station to write data to its own send range of a link device (LB, LW) to send them to all other stations on the network. The status data of the control station link devices (LB, LW) are stored in the link devices (LB, LW) of each normal station. Likewise, the status of the normal station link devices (LB, LW) is stored in link devices (LB, LW) of the control and other normal stations.

- ❶In the transmitting station, the CPU module devices turn ON.
- ❷In the transmitting station, the CPU module devices status are stored in the link devices (LB, LW) of the CC-Link IE Controller Network supporting module by link refresh.
- ❸The status of the link devices (LB, LW) in the transmitting station are sent to the link devices (LB, LW) of the CC-Link IE Controller Network supporting module in the receiving station by link scan.
- ❹In the receiving station, the status of the link devices (LB, LW) are stored in the CPU module devices.
Transmissions using link inputs (LX) and link outputs (LY)
An I/O master station, which controls link inputs (LX) and link outputs (LY), and another station make one to one communication. LX is the input data transmitted between stations in a block, and LY is the output data transmitted from the I/O master station in a block. The control or normal station can be an I/O master station, and up to two I/O master stations (block 1 and block 2) can be used per network.

Transient transmission
This function allows communications with other stations when a request is made by a method such as a dedicated instruction and engineering software. Communications with different networks is also possible.