Network-related products |
Programmable Controllers MELSEC
CC-Link IE Line Up

Safety Remote I/O Modules
CC-Link IE Field Network safety remote I/O modules
- Remote I/O modules that support safety functions of CC-Link IE Field Network
- Performs safety control when used together with the MELSEC iQ-R Series safety CPU
Safety protocol versions and safety communication standards
Safety communication of the CC-Link IE Field Network complies with safety communication standards (IEC61784-3). Please note that said standards of different publication year applies to each safety protocol version.
Safety protocol version | Safety communication standards publication year |
---|---|
1 | IEC 61784-3: 2010 |
2 | IEC 61784-3: 2021 |
Safety protocol versions vary depending on the product types and firmware versions.
Please refer to the connectability of the master stations and safety remote I/Os below.
For how to check firmware versions, please refer to the relevant product manuals.
Connectability of the master stations and safety remote I/Os

-
Safety protocol versions: 1 and 2
Master station
(safety CPU module): firmware version 29 or later
(master module RJ71GF11-T2): firmware version 70 or later -
Safety protocol version: 1
Master station
(safety CPU module): firmware versions 01 to 28
(master module RJ71GF11-T2): firmware versions 06 to 69 -
Safety protocol version: 2
Safety remote I/O: Model name ends with “-S1”
NZ2GNS12A2-14DT
NZ2GNS12A2-16DTE -
Safety protocol version: 1
Safety remote I/O: Model name does not end with “-S1”
●: System configuration is possible;○: possible with constraints*1;-: not possible
Connected device (master station) | Safety remote I/O | ||
---|---|---|---|
Firmware version of connected device | ![]() |
![]() ![]() |
![]() |
![]() |
● | ○*1 | ○*1 |
![]() |
- | - | ○*1 |
- *1.Although a system can be configured, it is not possible to newly acquire a certification from a third-party certification body. As compliance with the latest standard is required to acquire a certification, it is recommended that only products that support safety protocol version 2 be used when acquiring a certification.
Safety protocol version: 2

Model | Input type DC input |
Input points | Rated input voltage/ current |
Wiring type | Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|
![]() |
![]() |
||||||
NZ2GFSS2-8D-S1 | Negative common | Single wiring: 8 points Double wiring: 4 points |
24 V DC (7 mA) | 2-wire | ● | ● | - |
NZ2GFSS2-32D-S1 | Negative common | Single wiring: 32 points Double wiring: 16 points |
24 V DC (6 mA) | 2-wire | ● | ● | - |
Safety protocol version: 2

Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|
![]() |
![]() |
||||||
NZ2GFSS2-8TE-S1 | Source + source | Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point) | 2-wire | ● | ● | - |
Safety protocol version: 2

Model | Input type DC input |
Input points | Rated input voltage/ current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
|||||||||
NZ2GFSS2-16DTE-S1 | Negative common |
Single wiring: 8 points Double wiring: 4 points |
24 V DC (7 mA) |
Source + source |
Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/ point) |
2-wire | ● | ● | - |

Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
---|---|---|---|---|
NZ2EXSS2-8TE*2 | Source + source | Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point) | 2-wire |
- *2.This product is connectable with safety input modules (NZ2GFSS2-32D, NZ2GFSS2-32D-S1).
When using for the master station, please select the following products.
Safety protocol version: 2
Waterproof/dustproof type (IP67) I/O combined modules
Waterproof connector (screw lock)

Model | Input type DC input |
Input points | Rated input voltage/ current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type |
Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
|||||||||
NZ2GNS12A2-14DT | Negative common |
Single wiring: 12 points Double wiring: 6 points |
24 V DC (6.8 mA) |
Source + sink | Single wiring: not possible Double wiring: 2 points |
24 V DC (2 A/point, 4 A/point 6 A/common)*3 |
2-wire | - | ● | - |
NZ2GNS12A2-16DTE | Negative common |
Single wiring: 12 points Double wiring: 6 points |
24 V DC (6.8 mA) |
Source + source | Single wiring: 4 points Double wiring: 2 points |
24 V DC (2 A/point, 4 A/point 8 A/common)*3 |
2-wire | - | ● | - |
- *3.Maximum load current specifications may vary depending on the output terminals. For more information, please refer to the relevant product manual.
Safety protocol version: 1

Model | Input type DC input |
Input points | Rated input voltage/ current |
Wiring type | Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|
![]() |
![]() |
||||||
NZ2GFSS2-8D | Negative common | Single wiring: 8 points Double wiring: 4 points |
24 V DC (7 mA) | 2-wire | ● | ● | ● |
NZ2GFSS2-32D | Negative common | Single wiring: 32 points Double wiring: 16 points |
24 V DC (6 mA) | 2-wire | ● | ● | ● |
Safety protocol version: 1

Model | Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|
![]() |
![]() |
||||||
NZ2GFSS2-8TE | Source + source | Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point) | 2-wire | ● | ● | ● |
Safety protocol version: 1

Model | Input type DC input |
Input points | Rated input voltage/ current |
Output type Transistor output |
Output points | Rated load voltage/ Max. load current |
Wiring type | Extension module connectability |
Connectable device |
|
---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() |
|||||||||
NZ2GFSS2-16DTE | Negative common |
Single wiring: 8 points Double wiring: 4 points |
24 V DC (7 mA) |
Source + source |
Single wiring: 8 points Double wiring: 4 points |
24 V DC (0.5 A/point) |
2-wire | ● | ● | ● |