Factory Automation

Network-related products |
Programmable Controllers MELSEC
CC-Link IE Line Up

Human-Machine Interfaces (HMIs)

HMI GOT2000 Series

CC-Link IE Field Network communication unit set

  • GT27□□-□□□□-GF
  • GT25□□-□□□□-GF
  • This product-set includes a GOT2000 Series GOT (GT27 or GT25*1) and a CC-Link IE Field Network communication unit*2
  • Integrates the GOT (HMI) into a system as a CC-Link IE Field Network intelligent device station
  • *1.Not supported by GT2505, GT2512-WX, GT2510-WX, GT2507-W, GT2507T, GT2506HS, and GT2505HS.
  • *2.The CC-Link IE Field Network communication unit (GT15-J71GF13-T2) is also available separately. Applicable models are the same with the communication unit set.
    For details, please refer to the “GOT 2000 Series catalog (L(NA)08270ENG)”.
Model*3 Screen size Panel color Power supply Multi-touch gesture functions
GT27
GT2715-XTBA-GF 15″XGA Black 100…240 V AC
GT2715-XTBD-GF 15″XGA Black 24 V DC
GT2712-ST□A-GF 12.1″SVGA Black/white 100…240 V AC
GT2712-ST□D-GF 12.1″SVGA Black/white 24 V DC
GT2710-STBA-GF 10.4″SVGA Black 100…240 V AC
GT2710-STBD-GF 10.4″SVGA Black 24 V DC
GT2710-VT□A-GF 10.4″VGA Black/white 100…240 V AC
GT2710-VT□D-GF 10.4″VGA Black/white 24 V DC
GT2708-STBA-GF 8.4″SVGA Black 100…240 V AC
GT2708-STBD-GF 8.4″SVGA Black 24 V DC
GT2708-VTBA-GF 8.4″VGA Black 100…240 V AC
GT2708-VTBD-GF 8.4″VGA Black 24 V DC
GT2705-VTBD-GF 5.7″VGA Black 24 V DC
GT25
GT2512-STBA-GF 12.1″SVGA Black 100…240 V AC -
GT2512-STBD-GF 12.1″SVGA Black 24 V DC -
GT2510-VT□A-GF 10.4″VGA Black/white 100…240 V AC -
GT2510-VT□D-GF 10.4″VGA Black/white 24 V DC -
GT2508-VT□A-GF 8.4″VGA Black/white 100…240 V AC -
GT2508-VT□D-GF 8.4″VGA Black/white 24 V DC -

CC-Link IE Controller Network communication unit

  • GT15-J71GP23-SX
  • GOT (HMI) communication unit for CC-Link IE Controller Network
  • Integrates a GOT (HMI) as a normal station of CC-Link IE Controller Network

Supported by: GT27, GT25*4

  • *4.Not supported by GT2505, GT2512-WX, GT2510-WX, GT2507-W, GT2507T, GT2506HS, and GT2505HS.