Network-related products |
Programmable Controllers MELSEC
CC-Link IE Field Basic Line Up

Programmable Controllers
CC-Link IE Field Network Basic master embedded products
- Products with CC-Link IE Field Network Basic embedded
- The Ethernet port enables the product to operate as a CC-Link IE Field Network master station
MELSEC iQ-R Series
- 64 remote stations can be connected per network

MELSEC iQ-F Series
- 16 remote stations (8 stations in case of the FX5UJ) can be connected per network

MELSEC iQ-F Series Ethernet module
- 32 remote stations can be connected per network

MELSEC-Q Series
- 64 remote stations can be connected per network

MELSEC-L Series
- 16 remote stations can be connected per network

MELIPC MI5000 Series
- 64 remote stations can be connected per network