Factory Automation

Network/Communication module EtherNet/IP

EtherNet/IP

Model Data
transmission speed
Maximum
segment length
Supported protocol Compatible CPU module
FX5U FX5UC FX5UJ FX5S
FX5-ENET/IP
EtherNet/IP module
100 / 10 Mbps 100 m
(The distance between hub and node)
  • Class 1 communications
  • Class 3 communications
  • UCMM communications

Up to 1 module
*1

Up to 1 module

Up to 1 module
×
  • *1When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.