Network/Communication module CC-Link IE field network

CC-Link IE field network
Model | Master station function | Remote, slave function |
Distance | Compatible CPU module | ||||
---|---|---|---|---|---|---|---|---|
FX5U | FX5UC | FX5UJ | FX5S | |||||
![]() |
FX5-CCLIEF CC-Link IE field network (Intelligent device station) |
× | ○ | 100 m | *1 ○ Up to 1 module |
*1 *2 ○ Up to 1 module |
○ Up to 1 module |
× |
- *1Supported in version 1.030 or later.
- *2When connecting to FX5UC, FX5-CNV-IFC or FX5-C1PS-5V is required.