PLC engineering software (MELSEC) GX Works2
Integrated PLC Engineering Software
Ultimate evolution of PLC engineering software
International Standard IEC 61131-3 compliant
Now an easy-to-use engineering software is no surprise.
In addition to its sophisticated usability, the engineering software GX Works2 deploys the global mainstream concepts of “grouping” and “structuring” for fundamental improvement of programming efficiency.
The world-standard engineering style begins with GX Works2.
Facilitating project management
1 Back up and restore a project easily
By registering the project revision history, the project is easily recovered to their original state.
Projects with a registered history are compared.
It is unnecessary to save projects under different names for back up.
2 Program title display guides you
In addition to the program name, the program title is displayed, allowing the program contents to be understood at a glance.
3 Tree view offers easy-to-understand processing flow
The statements appended to program processes are displayed on a tree view for easy access to them.
The processing flow and structure of the program are easily understood and jump to each process quickly.
4 Handle multiple program parts with FX Series
The PLC program can be created with multiple program parts so the program configuration can be seen and parts can be easily used in other projects.
5 Fully utilize the wide and easy-to-read screen
The docking windows are hidden to use the screen efficiently.
6 Easy connection destination setting
The settings for frequently connected devices can be saved and reused whenever necessary.
This eliminates the need for copying and modifying projects for different connection targets.
7 Customize keyboard key arrangement
The user can customize keyboard shortcuts.
The customized setting can also be saved and exported as a file.
Shortcut keys can be assigned to the menus that have no shortcuts assigned by default.
8 Help information guides you operation method
Displaying Help information with a single keystroke makes it easier to confirm the operation.
Frequently used help screens are bookmarked.