Programmable Controllers MELSEC-A Series Renewal

Replace Temperature control module without changing of the connected existing temperature sensor
Modules for Easy Replacement
Supported series:
Plentiful Q Series modules facilitate the replacement
Temperature control module
To replace a temperature control module without changing the existing temperature sensor.
Temperature sensor | AnS/QnAS Series | L Series | Q Series |
---|---|---|---|
Thermocouple | A1S64TCTT-S1, A1S62TCTT-S2 | L60TCTT4 | Q64TCTTN |
A1S64TCTRT | |||
Thermocouple (Heater disconnection detection function) |
A1S64TCTTBW-S1, A1S62TCTTBW-S2 | L60TCTT4BW | Q64TCTTBWN |
A1S64TCTRTBW | |||
Platinum resistance thermometers | A1S64TCRT-S1, A1S62TCRT-S2 | L60TCRT4 | Q64TCRTN |
A1S64TCTRT | |||
Platinum resistance thermometers (Heater disconnection detection function) |
A1S64TCRTBW-S1, A1S62TCRTBW-S2 | L60TCRT4BW | Q64TCRTBWN |
A1S64TCTRTBW |