Factory Automation

Programmable Controllers MELSEC-A Series Renewal

Utilize the existing network cables to build MELSECNET/H network system

MELSECNET/H Network module (optical loop type, coaxial bus type)

Supported series: A/QnA AnS/QnS

Utilize the existing network cables to build the MELSECNET/H(10) network system

Gradual transition from the existing AnS/QnAS modules or A/QnA modules in the MELSECNET/10 network system to the Q Series with the MELSECNET/H(10) network system is possible.*1
For both the PLC-to-PLC network and the remote I/O network, the transition can be completed by the step-by-step replacement from the AnS/QnAS Series modules or the A/QnA Series modules to the Q Series modules.*1

PLC to PLC network, remote I/O network

A/QnA Series model AnS/QnAS Series model Q Series equivalent model
AJ71LP21
AJ71QLP21
A1SJ71LP21
A1SJ71QLP21
QJ71LP21-25*2
AJ71LP21G
AJ71QLP21G
- QJ71LP21G*2
AJ71QLP21S - QJ71LP21S-25*2
- A1SJ71QLP21S QJ71LP21S*2
AJ71BR11
AJ71QBR11
AJ71LR21*1
AJ71QLR21*1
A1SJ71BR11
A1SJ71QBR11
A1SJ71LR21*1
A1SJ71QLR21*1
QJ71BR11*2

Remote I/O network

A/QnA Series model AnS/QnAS Series model Q Series equivalent model
AJ72LP25
AJ72QLP25
A1SJ72QLP25 QJ72LP25-25*3
AJ72LP25G
AJ72QLP25G
- QJ72LP25G*3
AJ72BR15
AJ72QBR15
AJ72LR25*1
AJ72QLR25*1
A1SJ72QBR15
A1SJ72QLR25*1
QJ72BR15*3
  1. *1.The Q Series modules do not support the MELSECNET/10 coaxial loop system; therefore, step-by-step replacement is not possible. The coaxial loop system should be replaced with the coaxial bus system, optical loop system or twisted bus system at once.
  2. *2.The Q Series remote master station is not compatible with the A/QnA Series remote I/O stations, and therefore the master station should be replaced with the Q Series remote master station after replacing the entire A/QnA Series remote I/O stations with the Q Series stations.
  3. *3.When mixing the A/QnA Series and Q Series modules on the same network, please use this product whose first 5-digit serial number is 15012 or later.

Related documents