MELSEC-F series Non-protocol communication
Features
MELSEC iQ-F Series modules can communicate with printers, code readers, measurement instruments, etc. having the interface in accordance with RS-232C/RS-485 (RS-422). Communication is performed using sequence programs.
Applicable communication device
RS-232C communication device
Model | Features/Communication method | Applicable FX PLC | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
|||||||
Function expansion board | |||||||||||
FX3G-232-BD |
|
*8 ○ Max. 1 unit |
○ Max. 2 units *1 |
× | × | × | |||||
FX3U-232-BD |
|
× | × | ○ Max. 1 unit |
× | *2 ○ Max. 1 unit |
|||||
Specific adapter | |||||||||||
FX3U-232ADP-MB |
|
*9 ○ Max. 1 unit |
*3 ○ Max. 2 units *1 |
*4 ○ Max. 2 units |
○ Max. 2 units |
*4 ○ Max. 2 units |
|||||
Specific block | |||||||||||
FX2N-232IF Discontinued |
|
× | × | ○ Max. 8 units |
× | *5 ○ Max. 8 units *6 |
|||||
PLC built-in | |||||||||||
FX3G, FX3GC built-in RS-422 port |
|
- | *7 ○ |
- | *7 ○ |
- |
- *1FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *2Can be connected only to the FX3UC-32MT-LT(-2).
- *3When connecting to FX3G, FX3G-CNV-ADP is required.
- *4When connecting to FX3U, FX3UC-32MT-LT(-2), function expansion board is required.
- *5When connecting to FX3UC, FX2NC-CNV-IF or FX3UC-1PS-5V is required.
- *6For FX3UC-32MT-LT(-2), 7 units. For FX3UC-**MT/D, FX3UC-**MT/DSS, and FX3UC-16MR/D(S)-T, 8 units.
- *7FX-232AW, FX-232AWC, or FX-232AWC-H is required.
- *8Function expansion board and FX3S-CNV-ADP cannot be used together.
- *9When connecting to FX3S, FX3S-CNV-ADP is required.
RS-485 communication device
Model | Features/Communication method | Applicable FX PLC | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
|||||||
Function expansion board | |||||||||||
FX3G-485-BD |
|
*5 ○ Max. 1 unit |
○ Max. 2 units *1 |
× | × | × | |||||
FX3G-485-BD-RJ |
|
*5 ○ Max. 1 unit |
○ Max. 2 units *1 |
× | × | × | |||||
FX3U-485-BD |
|
× | × | ○ Max. 1 unit |
× | *2 ○ Max. 1 unit |
|||||
Specific adapter | |||||||||||
FX3U-485ADP-MB |
|
*6 ○ Max. 1 unit |
*3 ○ Max. 2 units *1 |
*4 ○ Max. 2 units |
○ Max. 2 units |
*4 ○ Max. 2 units |
- *1FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *2Can be connected only to the FX3UC-32MT-LT(-2).
- *3When connecting to FX3G, FX3G-CNV-ADP is required.
- *4When connecting to FX3U, FX3UC-32MT-LT(-2), function expansion board is required.
- *5Function expansion board and FX3S-CNV-ADP cannot be used together.
- *6When connecting to FX3S, FX3S-CNV-ADP is required.
System configuration example
RS-232C communication device
- *1Function expansion board can be connected only to the FX3UC-32MT-LT(-2).
- *2For FX3UC-**MT/D and FX3UC-**MT/DSS, maximum 8 units. For FX3UC-32MT-LT(-2), maximum 7 units.
RS-485 communication device
- *1Function expansion board can be connected only to the FX3UC-32MT-LT(-2).