MELSEC-F series Parallel Link
Features
- 1.Data link between two FX PLC main units can be made easily just by programming to specify master/slave station.
- 2.Bit devices (50 to 100 points) and word devices (10 points) are automatically linked between each station. Depending on the devices allocated in the host station, the ON/OFF states and data register values of the other station can be known.
Applicable communication device
RS-485 communication device
Model | Applicable FX PLC | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
FX 3S |
FX 3G |
FX 3U |
FX 3GC |
FX 3UC |
|||||||
Function expansion board | FX3G-485-BD | *5 ○ Max. 1 unit |
○ Max. 2 units *1 |
× | × | × | |||||
FX3G-485-BD-RJ | *5 ○ Max. 1 unit |
○ Max. 2 units *1 |
× | × | × | ||||||
FX3U-485-BD | × | × | ○ Max. 1 unit |
× | *2 ○ Max. 1 unit |
||||||
Specific adapter | FX3U-485ADP-MB | *6 ○ Max. 1 unit |
*3 ○ Max. 2 units *1 |
*4 ○ Max. 2 units |
○ Max. 2 units |
*4 ○ Max. 2 units |
- *1FX3G 14 pt, 24 pt models: 1 board. 40 pt, 60 pt models: 2 boards.
- *2Can be connected only to the FX3UC-32MT-LT(-2).
- *3When connecting to FX3G, FX3G-CNV-ADP is required.
- *4When connecting to FX3U, FX3UC-32MT-LT(-2), function expansion board is required.
- *5Function expansion board and FX3S-CNV-ADP cannot be used together.
- *6When connecting to FX3S, FX3S-CNV-ADP is required.
System configuration example
Specifications
Items | Specifications | |||||
---|---|---|---|---|---|---|
Transmission standard | Conforms to RS-485 and RS-422 standards | |||||
Max. transmission distance | When special adapter is used: 500 m When function expansion board is used (including when special adapter and function expansion board are used together): 50 m |
|||||
Communication method/Transmission speed | Half-duplex bidirectional: 19200 bps, 115200 bps (FX3S, FX3G, FX3U, FX3GC, FX3UC) | |||||
Number of connectable units (configuration) | 1 : 1 | |||||
Link points | FX3S | [Master -> Slave]: Bit device 50 points, word device 10 points (when high speed mode, word device 2 points) [Slave -> Master]: Bit device 50 points, word device 10 points (when high speed mode, word device 2 points) |
||||
FX3G, FX3U, FX3GC, FX3UC |
[Master -> Slave]: Bit device 100 points, word device 10 points (when high speed mode, word device 2 points) [Slave -> Master]: Bit device 100 points, word device 10 points (when high speed mode, word device 2 points) |
|||||
Link time | Regular mode: 70 ms*1 + master station operation cycle (ms) + slave station operation cycle (ms) High speed mode: 20 ms*2 + master station operation cycle (ms) + slave station operation cycle (ms) |
|||||
Combination with connectable PLC models |
|
|||||
Connection device with PLC |
FX3S | FX3G-485-BD(-RJ), or FX3S-CNV-ADP + FX3U-485ADP-MB | ||||
FX3G | FX3G-485-BD(-RJ), or FX3G-CNV-ADP + FX3U-485ADP-MB | |||||
FX3GC | FX3U-485ADP-MB | |||||
FX3U, FX3UC*3 | FX3U-485-BD, or function expansion board + FX3U-485ADP-MB |
- *1FX3S, FX3G, FX3GC, FX3U, FX3UC : 15 ms
- *2FX3S, FX3G, FX3GC, FX3U, FX3UC : 5 ms
- *3Function expansion board cannot be connected to FX3UC-**MT/D and FX3UC-**MT/DSS. Specific adapter can be directly connected.