MELSEC-F series CC-Link, CC-Link/LT

CC-Link
CC-Link master station

FX3U-16CCL-M
Master block supporting CC-Link V2 that can connect to remote I/O station, remote device station, and intelligent device station.
CC-Link intelligent device station

FX3U-64CCL
Interface block supporting CC-Link V2 that as intelligent device station can use extended cyclic setting and on supported PLC, program transfer and monitoring is possible from master station's other station access function.
CC-Link/LT
Built-in CC-Link/LT master

FX3UC-32MT-LT(-2)
FX3UC-32MT-LT(-2) has CC-Link/LT master functionality built-in and can reduce wiring costs with reduced wiring.
Discontinued
Master station

FX2N-64CL-M
Can use CC-Link/LT reduced wiring I/O control.
Discontinued
Other station access function
Other station access function
By connecting GX Works2 to FX3 series main unit master station, program write, device monitor, and maintenance is possible to FX3 series connected as intelligent device station.
Settings for Network parameter
In GX Works2, parameters can be easily set for CC-Link settings and remote device station initial settings, and network diagnosis can be performed.

Expansion of control points
By connecting FX3G(C)/FX3U(C) series on CC-Link, number of I/O control points can be expanded.
- FX3G/FX3GC 128 pts→256 pts
- FX3U/FX3UC 256 pts→384 pts