Software Tools Remote Monitor Tool (C70)


This allows the NC to be monitored and controlled (data transfer) from a computer.
Charge-free
C70
Overview
By connecting a personal computer to the NC unit, various data can be checked and set using the same HMI as the NC screen.




Specifications
Supported OS | WindowsⓇ8.1/WindowsⓇ10 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
---|---|
Serial No. | C0W6AG9P001 |
Supported CNCs | C70 |