Product categories
Safety controller
Total 8
from 1-8
◎: Certified, ◯: Complies, ◯*: Complies with condition *Please read manual, ×: Does not comply, △: Application in progress,
□: Under consideration, N/A: Not applicable
Product classifications | Model name |
---|---|
Safety controller | WS0-CPU000200 |
WS0-CPU130202 | |
WS0-CPU320202 | |
WS0-XTDI80202 | |
WS0-XTIO84202 | |
WS0-4RO4002 | |
WS0-GETH00200 | |
WS0-GCC100202 |
IEC 61508 | IEC 62061 | EN ISO 13849-1 | UL | cUL | CE (EMC) |
CE (LVD) |
CE (Machinery) |
CE (RoHS) |
S | KC (EMC) |
---|---|---|---|---|---|---|---|---|---|---|
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
SIL3 | SIL 3 | PL e , Cat.4 | ◎ | ◎ | ◎ | N/A | ◎ | ◎ | (in preparation) | ◎ |
× | × | × | ◎ | ◎ | ◎ | N/A | N/A | ◎ | (in preparation) | ◎ |
× | × | × | ◎ | ◎ | ◎ | N/A | N/A | ◎ | (in preparation) | ◎ |
Total 8
from 1-8