Integration of Low voltage circuit breakers and Thermal Overload Relays functions.
This device is capable of protecting the motor branch circuits from overload, phase-loss, and short-circuit alone.
It enable even more secure wiring and motor protection.
Space-saving design has realized down-sizing of the control panel.
The rated short-circuit breaking capacity satisfies 10KA at a voltage of 200-240VAC.
We have a lot of optional units for Motor circuit breakers.