METTA Low Voltage Power and Switchgear Assembly conforms to the latest IEC 61439-1&2 Standards and is designed and manufactured utilizing Mitsubishi Electric’s state of the art technology, fully taking into account the current and future requirements
100% weld-free construction, flat packed arrangement for easy transportation
Special heat dissipation design with Aluminum busbar
No temperature deration up to 55°C
Best-in-class performance, Icw upto 100 kA for 1 sec.