Products

Circuit Breakers for Use in Particular Applications

Circuit Breakers for Use in Particular Applications

To upgrade a electrical equipment by using products suitable for the particular application or in special environmental conditions.

If it is considered as proper when the standard MCCB/ELCB is not chosen to use in a special characteristic of the load, or various environment conditions, the special breaker is needed.

Busbar Plug-in Breakers

This kind of breaker is named as the plug-in breaker for switchboards. This can be connected to the main busbar of the switchboard directly to assist with the standardization design, the safety, the enlargement of circuits, and the time saving of power outage at the maintenance of a equipment.

Busbar Plug-in Breakers

DSN Switches

As a result of making a DSN switch by omitting the overcurrent tripping device of a MCCB, it is used as a switching device having high operating capacities.

DSN Switches

Circuit Breakers for Use in Particular Environmental Conditions

The breaker is used in the varied environment. For using in the environment different from standard conditions, several type of breakers are provided to each special environment.

Circuit Breakers for Use in Particular Environmental Conditions