SL-15 series is a latest, next-generation panel PC. It offers wide choice in 15” high resolution display size.
SL-15 series is a latest, next-generation panel PC. It offers wide choice in 15” high resolution display size.
The SL Series IPC is powered by a high-performance Intel® Core™ i3 / i5 / i7- 6th generation processors, the system’s high-efficiency fanless thermal design allows heat to dissipate rapidly. By combining high performance with reliability, SL-15 series provides a superior human-machine interface with 5-point multi-touch screen that is convenient and intuitive in operation.
0000/00/00 | JavaScript |
---|