In coordination with the existing facility, IoT based shop floor is realized at a lower cost
Compact body is equipped with Windows®, enhancing installation flexibility at the shop floor. Installing the module in the existing facility without a communication function as a gateway realizes IoT of shop floor at a lower cost.
A compact 26-mm-tall module enables computer functions. Installation in the existing facility is easy as it requires minimal space, contributing to IoT-enabled shop floor.