Products

Regenerative Series

Regenerative Series

A New Lineup of FR-XC Series -Multifunction Regeneration Converters.

Addition of a new stand-alone option for our general-purpose inverters—a lineup of 200 V and 400 V class FR-XC series converters (up to 55K) which have a harmonic suppression function and power regeneration capability.

FR-XC

  • Multifunction power regeneration converter You can choose a suitable function for your needs by using the FR-XC converter with the FR-XCB or FR-XCL reactor.
  • Compact design offers solution to harmonic problems
  • Up to 10 inverters connectable in common bus regeneration mode
  • Selectable regenerative power inpower regeneration mode
  • Upgrading of rated current at a surrounding air temperature of 40°C
  • FR-XC

    FR-HC2

  • Greatly suppressed power supply harmonics
  • Power regeneration function for energy saving
  • Connectable to multiple inverters
  • Compact design for space saving
  • Long life parts and life diagnosis function
  • Operation panel equipped with the setting dial (FR-DU07-CNV)
  • Supporting more network protocols
  • FR-HC2