Products

Motor

Energy saving motors

For the future of our Planet・・・ you may be able to motor

"High-performance and Energy-saving Motor, Super Line Eco Series, Totally-Enclosed Fan-cooled Type SF-HR" is a high-grade model that realizes the top-level efficiency in the industry because of energy-saving and high performance provided only by our uniqu

Product List

Standard motors

Standard motors The standard model realizes steel frames for all frame numbers (63 - 225) thanks to steel frame.

    Energy saving motors

    Energy saving motors The high-grade model that realizes the top-level efficiency in the industry.

      Inverter drive motors

      Inverter drive motors Constant-torque operation at 3 - 60 Hz (wide speed control) is available.

        0000/00/00 JavaScript