Vision sensors can easily automate inspection and measurement, enabling quality improvement.
Light integrated and compact size sensors realize “Easy to Use” in various production lines.
Equipped with PatMax RedLine®*1, the VS80 can identify works traveling at high speed. Its compact footprint easily fits into space-constrained area, hard-to-reach area, and is installable on the robot hand. PoE equipped stand-alone vision sensor with reduced wiring.
*1. High-speed/high-accuracy pattern matching algorithm
Equipped with PatMax RedLine®, the VS70 can identify works traveling at high speed. Lightings, lenses, and filters can be selected from a wide range of option products, allowing customization according to customer requirements.
Simple presence and absence check can be done. A monochrome model and a color model which support color verification are available. Even novice users can make a setting easily and quickly.