Products

Intelligent Options

MELFA Intelligent Options

Prepared the option for further advanced applications.

By utilizing such as high precision vision sensors or force sensor, it can automate the advanced work that couldn't be done until now.

High-Performance Teaching Box

The R86TB is a new teaching box further evolved from the conventional high-performance teaching box.
Even if a computer cannot be brought to the site, one teacahing box can handle a series of processes from setup to maintenance, reducing time and cost.

High-Performance Teaching Box

Force sensor set

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored.
Enables necessary work such as fine force adjustments and force detection to be completed.

MELFA Force sensor set

3D Vision sensor

This compact 3D vision sensor for small robots delivers high-speed, high-accuracy measurements.
It performs high-speed picking owing to its unique model-less recognition processing.

MELFA 3D Vision sensor

Safety Solution

Operators can enter to the robot operation area without stopping the robot system.

Safety Solution

Robot hand tool

The multifunctional electric hand option supports customer's various applications with various functions, great lineup, and highly accurate gripping.

MELFA Robot hand tool

Wiring Solution

The AnyWire ASLINK wiring system can be incorporated in MELFA robots, to resolve gripper wiring problems.

MELFA Wiring Solution