Capable of wide renge applications assembly of small parts,heavy load handring and packing.
Capable of top class high speed high precision operation with dedicated motor and amplifier.It has applicability to diverse works by easy connectibity with Mitsubishi's PLCs and servo motors.
“Next-generation intelligent functions” , “Safe, collaborative work applications”, “FA-IT integration functions”.
With these 3 key features, the FR Series is capable of handling virtually all your automation needs.
Intelligent functions supported by MELFA Smart Plus.
Excellent cost performance and a compact and lightweight design.
The f-series robots, RH-FH-Q series (for iQ platform) and RH-FH-D series (stand-alone), use the next generation controller that incorporates many intelligent features and significantly improves the performance of the robots.
A small and lightweight horizontal articulated robot. Best Fit for compact manufacturing facility.
Ceiling mounted, horizontal type robot.
RH-FRHR series (FR Series) and RH-FHR series (F Series)