Operation ease and viewable pursuing MITSUBISHI indicators.
Pursuing accuracy,long life,easy-to-read scales, and monitoring the power suuply or operational status of machine rapidly and accurately. MITSUBISHI indicators prepared suited model lineup in answer to diversified application needs.
Equipped with a full function of measuring, output and transmission. It supports the realization of measuring and monitoring systems that are user-friendly and easy-to-see.
Wide-angle-view LCD and High-brightness backlight;
Motor start-up current masking;
Misconnected wiring detrection;
Test funtions;