Protects your motor against risks.
This device is capable of protecting the motor from overload and phase-loss alone.
Suitable for motor start and stop switching and burnout protection.
Standard models comply with Japanese and many international standards.
Suitable for AC motor forward or reverse rotation such as conveyor line.
Employs mechanical interlocks for better safety.
Incorporated mechanical latch relay that maintains constant power even during power cut etc.
Suitable for distribution panels, memory circuits for core systems of buildings or others.
Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control when the power is restored.
Motor starters enclosed in a box for the prevention of electric shocks and accumulation of dust.
Equipped with push buttons that make the switching on and off easy.
Lineup featuring protection for motors that have a long startup time or low heat capacity.
We have a lot of optional units for Motor Starters.