Enables precise control for your motor.
Allows you to remotely control other loads than motors,such as heaters(resistors) and lighting loads.
Suitable for switching motors start and stop.
Standard models comply with Japanese and many international standards.
Suitable for AC motor forward or reverse rotation such as conveyor line.
Employs mechanical interlocks for better safety.
Incorporated mechanical latch relay that maintains constant power even during power cut etc.
Suitable for distribution panels, memory circuits for core systems of buildings or others.
Keeps electricity flowing for 1 to 4 seconds during momentary power failure using the capacitor discharge.
Enables continued load control when the power is restored.
Space saving contactor using only 3 pole main contactors without auxiliary contacts.
Auxiliary contact units are also available options.
We have a lot of optional units for Contactors.