Products

Contactors and Motor Starters

Magnetic Contactors and Relays and Motor Protection Relays and Solid State Contactors

Wide selection of products that supports any usage environment.

MS-T/N Series Motor Starters feature specifications that are environmentally friendly, internationally usable, compact, easy to use and safe. They comply with many international standards, and cover a wide range of applications from switchboards to machines by high reliability.

Product List

Motor Starters

Motor Starters Controls a motor and protects it from burnout.

  • Non Reversing Motor Starters without Enclosure
  • Reversing Motor Starters without Enclosure
  • Mechanically Latched Motor Starters
  • Delay Open Type Motor Starters
  • Enclosed Motor Starters
  • Motor Starter with Special Thermal Overload Relays
  • Optional Parts and Accessories

Contactors

Contactors Switches load current by using electromagnet.

  • Non Reversing Contactors
  • Reversing Contactors
  • Mechanically Latched Contactors
  • Delay Open Type Contactors
  • Compact 3 Pole Contactors
  • Optional Parts and Accessories

Relays

Relays Commands or transmits control circuit signals.

  • Contactor Relays
  • Mechanically Latched Contactor Relays
  • Contactor Relay with High Current
  • Contactor Relay with Overlap Contact
  • Delay Open Type Contactor Relays
  • Optional Parts and Accessories

Motor Protection Relays

Motor Protection Relays Protects the motor against burnout.

  • Motor Protection Relays without Phase Failure Protection
  • Motor Protection Relays with Phase Failure Protection
  • Motor Protection Relays with Saturable Reactors
  • Quick Trip Motor Protection Relays
  • Optional Parts and Accessories

Definite Purpose Contactors

Definite Purpose Contactors For use with rare load current and other usage conditions.

  • DC Interface Contactors
  • NC Main Contact Contactors
  • DC Contactors
  • Higt Switching Type Contactors
  • Medium Voltage Vacuum Contactors
  • Heavy Duty Clapper Type Contactors

Solid State Contactors

Solid State Contactors Controls instruments with semiconductor devices.

  • Solid State Contactors for Motor and Heater Load
  • Solid State Contactors for Heater Load
  • Optional Parts and Accessories

Motor Circuit Breakers

Motor Circuit Breakers A Motor circuit breaker is a device integrating Low voltage circuit breakers and Thermal Overload Relays functions

  • Motor Circuit Breakers
  • Optional Parts and Accessories

Related Components

Related Components For extension into facilities.

  • Electronic Motor Protection Relays
  • Voltage Detection Relays
  • Re Starting Relay
  • Star Delta Starters
0000/00/00 JavaScript