Available to incorporate into the apparatus.
These breakers are small for using in an apparatus as well as the use in the panelboards.
This kind of breaker complies with UL 1077 and CSA C22.2No.235 and is certified by UL with the classification as recognized component.