Basic information
Model name | GT2512-WXTBD |
Overview | 12.1” Wide, WXGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
Sales status | On sale |
Merit
Various interfaces are equipped in a compact body
The stylish design realized with a narrow bezel.
The GOT2000 wide models are available in a choice of silver and black.
Two Ethernet ports and the built-in sound output interface* equipped as standard add value to your system.
* A speaker with built-in amplifier is required separately.
Ultra high resolution display improves expressiveness
Ultra high resolution WXGA screen displays necessary and sufficient information on one screen. Small characters can be displayed clearly.
Add value to your system with sound notification
The built-in sound output interface makes it easy to implement the sound notification system. Not only by displaying the contents of events on the screen but also by notifying with sound, you can convey the necessary information to the operators.
Enable separation of information and control system networks
Two Ethernet ports physically separate the information system network in the office from the control system network at the shop floor. The network architecture becomes safer and more secure by setting different IP addresses for each network.