Basic information
Model name | GT2506HS-VTBD |
Overview | 6.5”, VGA, TFT color LCD 65536 colors, Panel color: Black, Power supply voltage: 24 V DC, Handy GOT |
Conformance standard | UL cUL CE(EMC) CE(RoHS) KC |
Sales status | On sale |
Merit
GT25 Handy GOT
HMI functionality in the palm of your hand.
With portable handy GOT, you can operate the machine while viewing it.
Emergency stop switch
Improve device safety
An emergency stop switch is used to stop the operation of devices in an emergency.
It utilizes a "normally closed contact" for safety.
An emergency stop switch guard cover (option) is also available to prevent accidental operation.
Keylock switch (2-position switch)
Ensure security
Operators can be restricted depending on the operation, such as switching manual/automatic operation or selecting the modes.
Once the key is pulled out, others cannot operate it.
Operation switches/LED operation switches
No hard switches needed on the operation panel
Hard switches on the operation panel are not necessary.
The switches can be used to operate and stop machines.
External connection cable
Easy connection/disconnection by one-touch operation
The GT25 Handy GOT and external connection cable can be easily connected/disconnected by a single operation. No tool is required.
Grip switch
Safety in case of an accident
The three-position (OFF - ON - OFF) type deadman switch is adopted as an interlock for preventing operation mistakes and prohibiting operation of a machine.
The switch can directly control external equipment to give immediate stop commands to a machine.
Hand strap
Support for a single-hand operation
Holding the GT25 Handy GOT putting your hand under the strap on the back side prevents the device from falling. This strap ensures safety of your long time working.