Basic Specifications
Category | |
Group | |
Model | |
Use | |
Model name | |
Ratings | |
Compatible model | |
Compatible standard | |
Usage environment | Operating temperature |
Operating humidity | |
Storage temperature | |
Altitude | |
Weight | |
External dimensions (unit: mm) | |
CC-Link IE field network Basic communication Specifications | Transmission |
Interface | |
Tranamission method | |
Numbe of cascade connection stages*1 | |
Number of occupied stations | |
Transmission speed | |
Max. distance between stations | |
Applicable connector for external wining | |
Cable | |
Protocol | |
Functions supported |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight EcoMonitorPlus |
CC-Link IE field network Basic communication Unit |
6.4V DC (supplied from energy measuring unit) |
Energy measuring unit (EcoMonitorLight) Model: EMU4-BD1-MB, EMU4-HD1-MB Energy measuring unit (EcoMonitorPlus) Model: EMU4-BM1-MB, EMU4-HM1-MB, EMU4-LG1-MB, EMU4-CNT-MB, EMU4-VA2, EMU4-A2, EMU4-AX4, EMU4-PX4 |
CE marking (EMC: EN-61326-1:2006 (EcoMonitorLight), EMC: EN-61326-1: 2013 (EcoMonitorPlus)) |
-5℃ to +55℃ (ave. daily temp. of +35℃ or lower) |
30% to 85%RH (no condensation) |
-10℃ to +60℃ (ave. daily temp. of +35℃ or lower) |
2,000m or lower |
0.1 kg (Wight of CC-Link IE field network Basic communication Unit only) |
25 (W) x 90 (H) x 60 (D) (excluding protruding parts) |
CC-Link IE field network Basic communication |
1 port (100BASE-TX) |
Base band |
Max. 2 stages |
One occupied station |
100Mbps |
100m (ANSI / TIA / EIA-568-B (Category 5e) compliant) |
RJ-45 |
Cable compliant with the IEEE802.3 100BASE-T standard (Sealed twisted pair cable (STP cable), category 5e) |
CC-Link IE Field Network Basic |
Auto MDIX function (straight/crossover cable automatically detected) |
*1: This is the maximum number of cascade connection stages when a repeater hub is used. For the maximum number of cascade connection stages, contact to the manufacturer for the switching hub used.