General specifications
Category |
Group |
Model |
Model name |
Transmission function |
Used with |
Weight |
Operating temperature |
Operating humidity |
Storage temperature |
Storage humidity |
Electrical Indicators |
Electronic Multi-Measuring Instrument |
ME96 series Data logging unit |
SD CARD |
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB |
0.15kg |
-5 to +55°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
-25 to +75°C (Average: 35°C or less) |
0 to 85%RH (non condensing) |
Logging specifications
Logging mode | |
Logging data type data |
Detailed data |
1-hour data | |
Amount of logging item elements |
Detailed data |
1-hour data | |
Internal memory logging period |
Detailed data |
1-hour data | |
SD memory card (2GB) logging period | |
Output format | |
Optional accessory |
Automatic refresh (Automatic overwrite/refresh) |
1, 5, 10, 15, or 30-minute cycle |
1-hour cycle |
Max. 6 items |
Max. 6 items |
Cycle: 1 minute 2 days Cycle: 5 minutes 10 days Cycle: 10 minutes 20 days Cycle: 15 minutes 30 days Cycle: 30 minutes 60 days |
400 days |
10 years or more |
CSV format (ASCII code) |
SD memory card (EMU4-SD2GB) *1 |
*1: Be sure to use an SD memory card, EMU4-SD2GB, manufactured by Mitsubishi Electric Corporation. Using an SD memory card not manufactured by Mitsubishi Electric Corporation may cause a trouble such as data corruption in the card or system stop. Regarding the use of commercially available SD memory cards, access our FA website. Note that the customer is responsible for verifying safe use of those SD memory cards.