Factory Automation

Font Size:

CW-5L

Specifications

Category
Group
Circuit voltage
Use
Model name
Rated primary current (A)
Secondary current (A)
Rated burden (VA)
Applicable standards
Accuracy (class)
Overcurrent strength (times)
Highest voltage / withstand voltage (kV)
Frequency (Hz)
Mass (kg)
Instrument Transformers
Current Transformers (CT)
Less than or equal to 1100V
General-use meters
200
5
5
JIS C 1731-1
1.0
40
1.15/4/-
Both 50/60
0.6
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1 Withstand voltage value indicates commercial power frequency withstand voltage/lightning impulse withstand voltage.

*2 Product weight may vary due to changes in core characteristics.