Dedicated inverter for specialized fields FR-A800 Plus series.
The optimum functions for each dedicated field are added to the already high performance and high functionality of FR-A800 series inverter.
Inverter with various functions ideal for a crane application such as reduction in tact time, load slippage prevention, etc.
The FR-A800-R2R inverter has various dedicated functions such as winding diameter calculation, providing stable winding/unwinding control independently.
Release of the new liquid cooled type inverter, FR-A800-LC
Coolant is used for cooling the inside of the inverter. Liquid cooling enables new applications in the environments where heat is difficult to be dissipated.
Release of the new inverter for logistics and transportation
The FR-A800-AWH inverters are ideal for logistics and transportation, supporting dual feedback control, full-closed control, and nine types of distance sensors.