S-PM geared motors achieve stable speed control and energy saving through sensorless control.
The speed control by the sensorless control is comparable to servo motors.
This product is high-efficiency and compact, and it realizes low noise by distinctive high-precision gears.
S-PM geared motor can do the simplified position holding by the preliminary excitation function, in regard can drive frequently.
This series is the parallel shaft series designed to reduce noise levels by distinctive RGC machining.
It is available for installation: foot-mounting and flange-mounting. (0.1-2.2kW)