These products are the energy saving model with helical gears.
It realizes low noise by adoption of special precision or RGC machining of first gear and of grinding finish of second gear.
These products secure wide constant torque range by combining Mitsubishi inverter.
These products realizes miniaturization and weight reduction by structure analysis and adopting of the aluminum frame.
It realizes low noise by adoption RGC machining and grinding finish. (0.1–2.2kW).
GM-SP series complies with IE3 class of international standard IEC60034-30 (0.75kW or more).
These products comply with the load condition of service factor 1.4, moreover realizes miniaturization and weight reduction.
This series correspond to large-scale distribution conveyance use (0.4–7.5kW).
GM-DP series complies with IE3 class of international standard IEC60034-30 (0.75kW or more).
This series is the large geared motor which is most suitable for transport of the conveyance of the heavy load.
These motors correspond to severe needs (11–37kW).
This product complies with IE3 class of international standard IEC60034-30.
This series is the small geared motor which is most suitable for transport of light load such as food.
This product facilitates speed correspondence by the wide range of gear ratio from 1/3 to 1/2400.