Products

Geared Motors

Geared Motor

Geared motors are drive sources contributing to energy saving and are useful in a wide range of industries.

These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).
We ensured compatibility with conventional products by performing optimization using high-efficiency technologies.

S-PM geared motors are sensorless servo series that adopt magnet motor, and these motors make further contributions to energy saving.

Product List

Geared Motors Parallel shaft type

GM Parallel Applying helical gear deceleration ensures reduction gear efficiency and makes contributions to energy saving.
These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).

  • GM-S,SP series
  • GM-D,DP series
  • GM-LJP series
  • GM-J2 series

Geared Motors Right angle shaft type

GM Right Angle Reduction gear efficiency of these products improved by adopting super helicross gear.
These motors comply with IE3 class of international standard IEC60034-30 (0.75kW or more).

  • GM-SSY,SSYP series
  • GM-SHY,SHYP series
  • GM-DYP series

S-PM Geared Motors Parallel shaft type

S-PM Parallel S-PM geared motors achieve stable speed control through sensorless control and the high efficiency of these motors contribute energy saving.
S-PM geared motors are not subject to overseas induction motor efficiency regulation.

  • GV-S series

S-PM Geared Motors Right angle shaft type

S-PM Right Angle These products are right angle shaft series that achieve stable speed control by sensorless control.
S-PM geared motors enable global expansion beyond the regulation.

  • GV-SSY series
  • GV-SHY series