Products

Simple Application Controllers

Simple Application Controllers ALPHA2

The easy to use entry model controller for simple applications.

The ALPHA2 controllers offer simple, reliable control for a range of automation applications including lighting, air conditioning, security systems, temperature, and water control.

Product List

ALPHA2 Main Unit

ALPHA2 Main Unit All-in-one power supply, CPU, and I/O main unit. Built-in features include display, analog inputs, counters, timers and GSM functionality.

    I/O Extension

    I/O Extension 4 different I/O extension modules are available.

      Analog Control

      Options for analog outputs and temperature sensor inputs are available.

        AS-Interface

        AS-Interface ASI interface for slaves is available.

          Engineering Software

          Engineering Software Graphical programming interface for ALPHA2 series.

            Option

            Option Lineup of cables and memory cassettes.

              0000/00/00 JavaScript